??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
1-15/16 Inch
Series
511
Part No.
037594
Description
P2b-taf-115re
Housing Feature
2 Inch
Expansion Feature
Expansion Type
A
3.50 Inch
B
9.63 Inch
C
2.75 Inch
Dmin
7.38 Inch
Dmax
8.25 Inch
E
N/A Inch
Bolt Diameter
5/8 Inch
G
1.20 Inch
H
1.03 Inch
J
6.14 Inch
K
1.75 Inch
L
3.44 Inch
M
2.75 Inch
P
6.36 Inch
T
0.28 Inch
Static Capacity
43000 lbs
Dynamic Capacity
8070 lbs
Number of Rollers/Row
17
Roller/Row Mean Diameter
0.41 Inch
Pitch Diameter
2.709 Inch
End Play
0.004/0.012 Inch
Collar Setscrews Size
3/8-16x3/4 Inch
Collar Setscrews Torque
290 in-lbs
Housing Material
A48 CLASS 30
Cone Material
4118 CASE CARB.
Cups Material
4118 CASE CARB.
Retainer Material
STEEL
Rollers Material
4118 CASE CARB.
Static Misalignment (+/-)
6.00 Degree
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.